Cable connector - CA-12F2N8A8502 - 1619627

Cable connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 12, type of contact: Socket, Crimp connection, cable diameter range: 4 mm ... 6 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly

Key Commercial Data

Orderkey 1619627
Packing unit 1 pc
Catalog page Page 103 (C-2-2017)
GTIN 4046356822510
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback