Cable connector - CA-09S1N12T006S - 1619416

The figure shows the 6-pos. product version

Cable connector, angled, shielded: yes, SPEEDCON locking, M23, No. of pos.: 8+1, type of contact: Socket, Solder connection, cable diameter range: 4 mm ... 6 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Angled cable outlet for confined spaces
  • Can be adapted to various applications, thanks to adjustable cable outlet direction
  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Reduced connection time with SPEEDCON fast locking system
  • Solder connection: proven connection technology for various litz wires
Logo

Key Commercial Data

Orderkey 1619416
Packing unit 1 pc
Catalog page Page 82 (C-2-2017)
GTIN 4046356824316
Weight per Piece (excluding packing) 200.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback