Cable connector - CA-16S1N12T006S - 1619408

The figure shows the 12-pos. product version

Cable connector, angled, shielded: yes, SPEEDCON locking, M23, No. of pos.: 16, type of contact: Socket, Solder connection, cable diameter range: 4 mm ... 6 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Angled cable outlet for confined spaces
  • Can be adapted to various applications, thanks to adjustable cable outlet direction
  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Reduced connection time with SPEEDCON fast locking system
  • Solder connection: proven connection technology for various litz wires
Logo

Key Commercial Data

Orderkey 1619408
Packing unit 1 pc
GTIN 4046356824392
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback