Cable connector - SM-7ES1N8A8002 - 1605851

Cable connector, straight short, Screw locking, M40, number of positions: 4+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 9 mm ... 12.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1605851
Packing unit 1 pc
GTIN 4046356255301
Weight per Piece (excluding packing) 371.930 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback