Sleeve housing - VC-AL-T1-Z-M20-S - 1583597

Aluminum die-cast sleeve housing, with grommet, locking screws with cylinder head, for a metric M20 cable gland, angled cable outlet, type VC1

Price:

Overview

Technical data

Accessories

Downloads

Drawings



Dimensional drawing  

Dimensional drawing

Dimensional drawing  

Dimensional drawing



Dimensional drawing  

Dimensional drawing

Back to top

Dimensions

Height 72 mm
Back to top

Ambient conditions

Ambient temperature (operation) -40 °C ... 125 °C
Back to top

General

Note When using fiber optics, the bending radii of the cable manufacturers must be observed.
Size VC1
Locking type Screw locking, cylinder head
Tightening torque, mounting screw 1.5 Nm ±0.3 Nm
Fixing screws M4
No. of cable outlets 1
Cable outlet Angled
Screw connection none
Type of the screw connection M20 x 1.5
Housing material Aluminum die-cast
Seal material NBR, conductive
Material of locking screw V2A
Flammability rating according to UL 94 V0
Back to top

Standards and Regulations

Flammability rating according to UL 94 V0
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 4.0 272607xx
eCl@ss 4.1 27260701
eCl@ss 5.0 27143424
eCl@ss 5.1 27261200
eCl@ss 6.0 27261200
eCl@ss 7.0 27440202
eCl@ss 8.0 27440202
eCl@ss 9.0 27440202
Back to top

ETIM

ETIM 3.0 EC000437
ETIM 4.0 EC000437
ETIM 5.0 EC000437
ETIM 6.0 EC000437
Back to top

UNSPSC

UNSPSC 6.01 31261502
UNSPSC 7.0901 31261502
UNSPSC 11 31261502
UNSPSC 12.01 31261502
UNSPSC 13.2 31261501
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback