Panel feed-through - SACC-EC-MR-8CON-M12/0,5 SCO - 1543427

Sensor/actuator flush-type plug, angled, 8-pos., M12 SPEEDCON, shielded, A-coded, front/screw mounting with M12 thread, with 0.5 m TPE litz wire, 8 x 0.25 mm²

Price:

Overview

Technical data

FAQs

Downloads

Logo

Key Commercial Data

Orderkey 1543427
Packing unit 1 pc
Catalog page Page 38 (PC-2009)
Weight per Piece (excluding packing) 52.900 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback