Connector - SACC-M 8MS-4CON-M-0,34-SH - 1542897

Connector, 4-position, shielded, Plug straight M8, A-coded, Screw connection, knurl material: Nickel-plated brass, external cable diameter 3.5 mm ... 5.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Screw connection: proven connection technology for a large selection of different conductors
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1542897
Packing unit 1 pc
Catalog page Page 15 (C-2-2017)
GTIN 4046356097819
Weight per Piece (excluding packing) 31.500 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback