Sensor/actuator cable - SAC-3P-FS B SCO/.../... - 1542046

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket straight M12 SPEEDCON, A-coded, PIN 2+4 bridged, cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible solutions - configurable materials with variable cable types and cable lengths
Logo

Key Commercial Data

Orderkey 1542046
Packing unit 1 pc
Minimum order quantity 25 pc
Catalog page Page 38 (C-4-2013)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback