Sensor/actuator cable - SAC-3P-M 8MR-FR SCO/.../... - 1541953

Sensor/actuator cable, 3-position, Variable cable type, Plug angled M8, on Socket angled M12 SPEEDCON, A-coded, cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible solutions - configurable materials with variable cable types and cable lengths
Logo

Key Commercial Data

Orderkey 1541953
Packing unit 1 pc
Minimum order quantity 25 pc
Catalog page Page 38 (C-4-2013)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback