Bus system cable - SAC-2P-MSB-FSB SCO/910/... - 1538092

Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, violet RAL 4001, shielded, Plug straight M12 SPEEDCON, B-coded, on Socket straight M12 SPEEDCON, B-coded, cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1538092
Packing unit 1 pc
Minimum order quantity 25 pc
Catalog page Page 429 (C-2-2017)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback