Flush-type connector - SACC-DSI-M12FS-5CON-PG9/0,5 - 1530906

Sensor/Actuator flush-type socket, 5-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with 0.5 m TPE litz wire, 5x 0.34 mm²

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1530906
Packing unit 1 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback