Sensor/actuator box - SACB-4/ 4-L- 5,0PUR M5 - 1530702

Sensor/actuator box, application: Standard, connection method: M5 socket Metal, number of slots: 4, number of positions: 4, slot assignment: Double, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Save space: distributor box with double occupancy for two sensors in one slot

Key Commercial Data

Orderkey 1530702
Packing unit 1 pc
Catalog page Page 275 (C-2-2017)
GTIN 4017918993467
Weight per Piece (excluding packing) 386.800 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback