Bus system connector - SACC-M12MRB-3SC SH PB - 1529933

Bus system connector, 3-position, shielded, Plug angled M12, B-coded, Spring-cage connection, knurl material: Nickel-plated brass, external cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
Logo

Key Commercial Data

Orderkey 1529933
Packing unit 1 pc
Catalog page Page 275 (PC-2009)
GTIN 4017918982089
Weight per Piece (excluding packing) 47.600 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback