Flush-type connector - SACC-E-MS-4CON-M16/0,5 SCO - 1523450

Flush-type connector, Universal, 4-position, Plug, straight, M12-SPEEDCON, A-coded, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut
  • SPEEDCON fast locking system reduces cabling times
Logo

Key Commercial Data

Orderkey 1523450
Packing unit 1 pc
Catalog page Page 34 (C-2-2017)
GTIN 4046356021289
Weight per Piece (excluding packing) 19.200 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback