Master cable - SAC-8P-M12FR-PURMC/ - 1520990

Master cable, application: Sensor/actuator box, connection method: M8 socket Metal, number of slots: 6, number of positions: 8, coding: A - standard, slot assignment: single, status display: No, Universal; master cable connection: M12 plug connection, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no

Price:

Configuration

Overview

Technical data

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1520990
Packing unit 1 pc
Catalog page Page 313 (C-2-2017)
Weight per Piece (excluding packing) 500.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback