Sensor/actuator cable - SAC-5P-MS/ 0,3-PUR/FS SCO - 1519040

Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 0.3 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1519040
Packing unit 1 pc
Catalog page Page 52 (C-4-2013)
GTIN 4017918961428
Weight per Piece (excluding packing) 29.700 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback