Sensor/actuator box - SACB-8/ 8-C SCO - 1516881

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: no

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible: distributor box with connector hood for on-site assembly
Logo

Key Commercial Data

Orderkey 1516881
Packing unit 1 pc
Catalog page Page 270 (C-2-2017)
GTIN 4017918967611
Weight per Piece (excluding packing) 381.200 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback