Connector hood - SACB-C-H180- 4/3-10,0PUR-M8 - 1516302

Connector hood, application: Sensor/actuator box, connection method: M8 socket Metal, number of slots: 4, coding: A - standard, slot assignment: single, status display: No; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 10 m, shielding: no

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1516302
Packing unit 1 pc
Catalog page Page 267 (C-2-2017)
GTIN 4017918967239
Weight per Piece (excluding packing) 804.500 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback