Sensor/actuator box header - SACB- 4/3-L-C-M8 GG - 1516250

Sensor/actuator box header, application: Standard, connection method: M8 socket Metal, number of slots: 4, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection, shielding: no

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1516250
Packing unit 1 pc
Catalog page Page 267 (C-2-2017)
GTIN 4017918967185
Weight per Piece (excluding packing) 99.000 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback