Sensor/actuator box - SACB- 8/3-L-SC-M8 - 1511747

Sensor/actuator box, application: Standard, connection method: M8 socket Metal, number of slots: 8, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Spring-cage connection 180°, shielding: no

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1511747
Packing unit 1 pc
Catalog page Page 267 (C-2-2017)
GTIN 4017918966973
Weight per Piece (excluding packing) 181.300 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback