Connector - SACC-M12MS-5SC - 1508226

Connector, 5-position, Plug straight M12, A-coded, Spring-cage connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces

Key Commercial Data

Orderkey 1508226
Packing unit 1 pc
Catalog page Page 33 (PC-2007)
GTIN 4017918945978
Weight per Piece (excluding packing) 13.320 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback