Bus system connector - SACC-M12FSB-5CON-PG9 SH AU - 1507777

Bus system connector, PROFIBUS, INTERBUS, 5-position, shielded, Socket straight M12, B-coded, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6.5 mm ... 8.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Screw connection: proven connection technology for a large selection of different conductors
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo Logo

Key Commercial Data

Orderkey 1507777
Packing unit 1 pc
Catalog page Page 422 (C-2-2017)
GTIN 4017918900434
Weight per Piece (excluding packing) 51.400 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback