Bus system cable - SAC-2P-M12MSB/ 0,3-910/M12FSB - 1507340

Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, violet RAL 4001, shielded, Plug straight M12, B-coded, on Socket straight M12, B-coded, cable length: 0.3 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1507340
Packing unit 1 pc
Catalog page Page 429 (C-2-2017)
GTIN 4017918900168
Weight per Piece (excluding packing) 57.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback