Connector - SACC-M 8MS-4CON-M-SH - 1506914

Connector, 4-position, shielded, Plug straight M8, A-coded, Solder connection, knurl material: Nickel-plated brass, external cable diameter 3.5 mm ... 5 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1506914
Packing unit 1 pc
Catalog page Page 16 (C-2-2017)
GTIN 4017918881184
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback