Flush-type connector - SACC-E-M12FS-4CON-PG9/1,0 - 1503276

Sensor/Actuator flush-type socket, 4-pos., M12, A-coded, front/screw mounting with Pg9 thread, with 1 m TPE litz wire, 4 x 0.25 mm²

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1503276
Packing unit 1 pc
Minimum order quantity 5 pc
GTIN 4017918846633
Weight per Piece (excluding packing) 30.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback