Sensor/actuator box - SACB 4Q-4P L GY PUR/ - 1503221

No picture available

Sensor/actuator box, connection method: QUICKON, number of slots: 4, number of positions: 4, slot assignment: single, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1503221
Packing unit 1 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback