Sensor/actuator box - SACB 6- 6 PUR/ - 1503205

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 6, number of positions: 4, coding: A - standard, slot assignment: single, status display: No, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Flexible solutions – configurable materials with variable cable length

Key Commercial Data

Orderkey 1503205
Packing unit 1 pc
Weight per Piece (excluding packing) 260.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback