Flush-type connector - SACC-E-M12MS-5CON-M16/0,5 - 1501595

Sensor/Actuator flush-type plug, 5-pos., M12, A-coded, front/screw mounting with M16 thread, with 0.5 m TPE litz wire, 5 x 0.34 mm²

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 1501595
Packing unit 1 pc
Catalog page Page 20 (PC-2007)
Weight per Piece (excluding packing) 19.950 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback