Connector - SACC-M12MS-5CON-PG 9 - 1500774

Connector, 5-position, Plug straight M12, A-coded, Screw connection, knurl material: Plastic, cable gland Pg9, external cable diameter 6 mm ... 8 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Screw connection: proven connection technology for a large selection of different conductors

Key Commercial Data

Orderkey 1500774
Packing unit 1 pc
Catalog page Page 20 (C-2-2017)
GTIN 4017918610517
Weight per Piece (excluding packing) 19.300 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback