Flush-type connector - SACC-E-M 8FS-3CON-M8/0,5 - 1500350

Sensor/actuator flush-type socket, 3-pos., M8, front/screw mounting with M8 thread, with 0.5 m PVC litz wire, 3 x 0.25 mm²

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • Standard pin assignments and codings for signal transmission with a uniform design-in design

Key Commercial Data

Orderkey 1500350
Packing unit 1 pc
Catalog page Page 31 (C-2-2017)
GTIN 4017918589066
Weight per Piece (excluding packing) 12.100 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback