RJ45 connector - CUC-V14-C1ZNI-B/R4IE8:10 - 1467804

Push-pull connector (version 14), die-cast zinc, with RJ45 connector insert, 8-pos., with IDC fast connection technology, for 1 and 7-wire cores, 26 ... 24 AWG, for cable diameter of 5.5 mm ... 10 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Push-pull ADVANCE connector
  • Locking system to prevent inadvertent removal
  • Protected data transmission, thanks to 360° shielding concept
  • High resistance to ESD and EMC for reliable transmission
Logo

Key Commercial Data

Orderkey 1467804
Packing unit 1 pc
Catalog page Page 345 (C-4-2015)
GTIN 4046356801850
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback