PV-DB S20-2,5/0,8-CA - 1463065

Photovoltaics diode box, nominal current: 5 A, nom. voltage: 1000 V, width: 38 mm, connection method: SUNCLIX miniature connectors (socket/plug), color: black. Only with Huber & Suhner RADOX® Solar (TÜV) solar cable

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1463065
Packing unit 1
Catalog page Page 427 (C-2-2013)
GTIN 4046356772921
Custom tariff number 85359000

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback