Panel feed-through - SACC-E-M12FS-5CON-M16/0,5 VA - 1458871

Sensor/actuator flush-type socket, 5-pos. M12, A-coded, front/screw mounting with M16 thread, with 0.5 m TPE litz wire, 5 x 0.34 mm², stainless steel version

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut

Key Commercial Data

Orderkey 1458871
Packing unit 1 pc
Catalog page Page 268 (C-2-2013)
GTIN 4046356655491
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback