Double valve connector cable - SAC- 5,0/0,15-116/2XB-1L-Z - 1458224

Double valve connector cable, 4-position, PUR/PVC, black RAL 9005, free cable end, on Valve connector B (10 mm), with 1 LED, connected with Z diode and Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 5 m, valve connector spacing: 0.15 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector with Zener diode as protective circuit
  • Efficient: control valves with two connections via a single connecting cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1458224
Packing unit 1 pc
Catalog page Page 249 (C-2-2017)
GTIN 4046356638661
Weight per Piece (excluding packing) 370.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback