Flush-type connector - SACC-DSI-FSD-4CON-L180/SH RD - 1457966

Sensor/actuator flush-type plug, 4-pos., M12 SPEEDCON, D-coded, with red contact carrier, rear/screw mounting with M16 thread, with straight solder connection

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Easy PCB assembly: one-piece connectors for wave soldering
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission reliability: optional shield connection to the housing by means of shield contact
Logo

Key Commercial Data

Orderkey 1457966
Packing unit 1 pc
Minimum order quantity 20 pc
Catalog page Page 62 (PC-2011)
GTIN 4046356632720
Weight per Piece (excluding packing) 14.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback