Flush-type connector - SACC-DSI-MS-5CON-L180/SH BU - 1457953

Flush-type connector, 5-position, Plug, straight, M12-SPEEDCON, A-coded, Rear mounting, Pg9, Solder pins

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Easy PCB assembly: one-piece connectors for wave soldering
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission reliability: optional shield connection to the housing by means of shield contact
Logo

Key Commercial Data

Orderkey 1457953
Packing unit 1 pc
Minimum order quantity 20 pc
Catalog page Page 62 (PC-2011)
GTIN 4046356632713
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback