Sensor/actuator cable - SAC-5P- 3,0-802/M12FR-3L - 1457212

Sensor/actuator cable, 5-position, PUR halogen-free, highly flexible, gray RAL 7001, free cable end, on Socket angled M12, A-coded, with 3 LEDs, cable length: 3 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is resistant to welding sparks
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1457212
Packing unit 1 pc
Catalog page Page 209 (C-2-2017)
GTIN 4046356593533
Weight per Piece (excluding packing) 120.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback