Flush-type connector - SACC-SQ-M12FSD-4CON-20-L180 - 1456404

Sensor/actuator flush-type connector, 4-pos. socket, M12, D-coded, front/square flange mounting, wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • M12 PCB connector that can be soldered directly with integrated torsion protection and shield connection
  • Easy PCB assembly: one-piece connectors for wave soldering
  • Standard pin assignments for signal and power transmission with a uniform design-in design
  • SPEEDCON fast locking system reduces cabling times
Logo

Key Commercial Data

Orderkey 1456404
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 240 (C-2-2013)
GTIN 4046356617017
Weight per Piece (excluding packing) 12.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback