Flush-type connector - SACC-DSI-M8FS-3CON-M10/0,5 - 1456080

Sensor/actuator flush-type socket, 3-pos., M8, rear/screw mounting with M10 thread, with 0.5 m TPE litz wire, 3 x 0.25 mm²

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • Standard pin assignments and codings for signal transmission with a uniform design-in design

Key Commercial Data

Orderkey 1456080
Packing unit 1 pc
Catalog page Page 32 (C-2-2017)
GTIN 4046356605908
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback