Flush-type connector - SACC-DSI-MINMS-5CON-UNF/1,0 - 1453799

Sensor/actuator flush-type plug, 5-pos., 7/8", rear mounting with 7/8" fastening thread, with 1.0 m PE litz wire, 5 x 0.75 mm²

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1453799
Packing unit 1 pc
Catalog page Page 50 (C-4-2015)
GTIN 4046356557818
Weight per Piece (excluding packing) 120.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback