Connector hood - SACB-C-H180-6/ 6- 5,0PUR SCO P - 1453119

Connector hood, application: Sensor/actuator box, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, slot assignment: single, status display: No; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 5 m, shielding: no

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1453119
Packing unit 1 pc
Catalog page Page 263 (C-2-2019)
GTIN 4046356553377
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback