Panel feed-through - SACC-DSI-MS-5P-M12/0,5 PVSQ0,6 - 1444911

M12 flush-type connector, pin, 5-pos., A-coded, with 0.61 m wire length, M12 SPEEDCON

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • Standard pin assignments for signal and power transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut
  • SPEEDCON fast locking system reduces cabling times
Logo

Key Commercial Data

Orderkey 1444911
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356575959
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback