Panel feed-through - SACC-DSI-M12FS-12CON-M16 SH - 1441956

Sensor/actuator flush-type connector, female connector, 12-pos. with shield contact, M12 SPEEDCON, A-coded, rear/screw mounting with M16 thread, with straight solder pins

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy PCB assembly: one-piece connectors for wave soldering
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • SPEEDCON fast locking system reduces cabling times
  • For high transmission reliability: optional shield connection to the housing by means of shield contact
Logo

Key Commercial Data

Orderkey 1441956
Packing unit 1 pc
Minimum order quantity 20 pc
Catalog page Page 251 (C-2-2013)
GTIN 4046356534178
Weight per Piece (excluding packing) 15.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback