Flush-type connector - SACC-SQ-M12MSD-4CON-20/0,5 - 1441626

Sensor/actuator flush-type plug, 4-pos., M12, D-coded, front/square flange mounting, with 0.5 m TPE litz wire, 4 x 0.34 mm²

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 4 x fixing hole, 3.2 mm
  • With form seal for M3 screws
  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut
  • SPEEDCON fast locking system reduces cabling times
Logo

Key Commercial Data

Orderkey 1441626
Packing unit 1 pc
Catalog page Page 42 (C-2-2019)
GTIN 4046356531740
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback