Connector - SACC-M12FS-5CON-DM 3-5 SH VA - 1440038

Connector, 5-position, shielded, Socket straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 3 mm ... 5.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Screw connection: proven connection technology for a large selection of different conductors
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1440038
Packing unit 1 pc
Catalog page Page 24 (C-2-2019)
GTIN 4046356480840
Weight per Piece (excluding packing) 60.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback