Sensor/actuator cable - SAC-3P-M12MR/1,5-PUR/B-1L-Z - 1439421

No picture available

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12, on Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 1.5 m

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1439421
Packing unit 1 pc
GTIN 4046356496889
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback