Sensor/actuator cable - SAC-3P-MR/10,0-PUR/BI-1L-Z SCO - 1438914

No picture available

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 10 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1438914
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356496766
Weight per Piece (excluding packing) 320.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback