Bus system flush-type socket - SACCBP-FS-4CON-PG9/2,0-990SCO - 1437863

Bus system flush-type socket, CC-Link, 4-pos., M12, SPEEDCON, shielded, rear/screw mounting with Pg9 thread, with 2.0 m bus cable

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Pre-assembled with cables in various standard lengths for immediate use
  • Customer-specific assemblies and cable lengths can be supplied
  • Sealed on the cable side for optimum tightness of seal
  • Cable designs for all common networks and fieldbuses
  • For high transmission safety: shield connection to the housing with optional EMC nut
Logo Logo

Key Commercial Data

Orderkey 1437863
Packing unit 1 pc
Catalog page Page 401 (PC-2011)
GTIN 4046356458603
Weight per Piece (excluding packing) 177.900 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback