Bus system flush-type plug - SACCBP-MSB-5CON-PG9/5,0-900SCO - 1437672

Bus system flush-type male connector, INTERBUS, 5-pos., M12, shielded, B-coded, SPEEDCON, rear/screw mounting with Pg9 thread, with 5.0 m bus line

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Pre-assembled with cables in various standard lengths for immediate use
  • Customer-specific assemblies and cable lengths can be supplied
  • Sealed on the cable side for optimum tightness of seal
  • Cable designs for all common networks and fieldbuses
  • For high transmission safety: shield connection to the housing with optional EMC nut
Logo Logo

Key Commercial Data

Orderkey 1437672
Packing unit 1 pc
Catalog page Page 425 (C-2-2019)
GTIN 4046356458412
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback