Sensor/actuator cable - SAC-17P-MR/ 5,0-PUR SCO - 1430750

Sensor/actuator cable, 17-position, PUR halogen-free, black RAL 9005, Plug angled M12 SPEEDCON, coding: A, on free cable end, cable length: 5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
  • Save space – with high-pos. connectors
Logo

Key Commercial Data

Orderkey 1430750
Packing unit 1 pc
Catalog page Page 212 (C-2-2019)
GTIN 4046356456562
Weight per Piece (excluding packing) 413.700 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback